|
Small and compact, with a large clamping range!
With its specially developed slide geometry, the KSK is the first fully encapsulated centric clamping vise.
Features
- 100% encapsulation
The enclosed slide geometry i. e. 100 % encapsulation saves unnecessary time spent cleaning during usage. Used for machining unfinished and finished parts.
- 5-axis machining
The geometry of the KSK’s 5A jaws enables optimal access for tools during machining.
- For clamping of big, small, cir cular parts
The KSK’s modular jaw changing system allows a high level of versatility during machining. The KSK provides flexibility in case of s pecific
requirements.
|