|
The clamping genius - three clamping modules in one housing!
Features:
- Three clamping modules in one housing: can be used as double vise, centric clamping vise and as clam ping module for fixed jaw
- Clamping forces from 15 kN to 25 kN
- Three sizes: 60, 80 and 100 mm jaw width
- Mounting possibility for workpiece stops
- Comprehensive range of jaws
- With coolant drain groove
- Even more flexible if used with VERO-S quick change pallet system for drastic reduction of set-up time
|