|
Multi clamping vise with minimal space requirements
Features
- Two sizes: 65 or 90 mm jaw width, available in five and four standard lengths respectively
- Several clamping rails can be combined
- Quick jaw adjustment by vertically arranged index toothing
- Clamping jaws with integrated pull-down effect
- Clamping forces up to 25 kN (for clamping of several workpieces)
- Clamping forces up to 50 kN (when clamping one workpiece)
- Comprehensive range of jaws
|