|
The unique quick lever clamping of the KSG 100/125/160 with a maximum rotating angle of the clamping lever of 160° guarantees minimum clamping times.
Features
- Controlled clamping force from 4 - 40 kN continuously adjustable
- Encapsulated, contamination resistant force transmission-module
- Vast chuck jaw program
- Hydraulic actuation available
- Clamping force via draw bar, the base body does
not bend
- Three sizes: 100, 125 and 160 mm jaw width
- Utilize the VERO-S quick change pallet system for a reduction of the set-up time - the base body is
pre-machined for the use of the quick change pallet system (Size 125 mm)
|