Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Gripping Systems
Gripping Modules
Rotary Modules
Linear Modules
Pick & Place Unit
Robot Accessories
Changing
Feed-through
Protection
Compensation
Machining
Measuring
Accessories
Modular Assembly Automation
Home
/
Products
/
Gripping Systems
/
Robot Accessories
/
Changing
Changing
For further information move the mouse pointer across the photo of the desired product.
Miniature Change System
Manual Change System
Gripper Change System
Quick-Change System
Miniature Change System
MWS
Miniature changing system
Benefits
Extremely flat design for low interfering contours
Easy handling – easy removal without additional tool
Free center bore for feed-through of parts, camera, laser beams, etc.
Integrated feed-throughs for 6 fluid or electric media/signals
Matching storage magazines for reliable positioning of your tools available as accessory
ISO flange pattern for easy installation, conforms to DIN 32565 Level 4
Matching miniature change parallel gripper
Start video on miniature handling
(12,3 MB)
Catalog Pages
Type
Max. payload
Max. moment load
MWS 20
0.5 kg
0.5 Nm
MWS Complete overview
Accessories
Magazines for MWS
Operating Manual
MWS
Further information to the product: Technical Support
Close window
top
Manual Change System
FWS
Flat Manual Change System FWS
CAD
Benefits
Extremely flat design – with a height of only 14 mm
Weight-reduced for low interference contours and fast effector change
Easy handling – easy removal without additional tool
Integrated feed-throughs for up to four fluid and/or 24 electric signals
Central arrangement of the electric and pneumatic feed-throughs, which makes the system especially suitable for automation components with internal supply lines
Complies with EN ISO 9409-1:2004 "Industrial robot mechanical interfaces" for easy installation
Catalog Pages
Type
Max. payload
Max. moment load
FWS 50
16 kg
50 Nm
Operating Manual
FWS
Further information to the product: Technical Support
Close window
HWS
Manual tool changing system HWS
CAD
Benefits
Compact design
Manual actuation
Graduated sizes in accordance with ISO 9409-1
Graduated circle diameter 40 to 120
Hard-coated aluminum housing for long life span
High load capacity of up to 2500 N
Catalog Pages
Type
Max. payload
Max. moment load
HWS-040
8 kg
50 Nm
HWS-050
12 kg
70 Nm
HWS-063
16 kg
100 Nm
HWS-080
24 kg
130 Nm
HWS-100
30 kg
180 Nm
HWS-125
54 kg
320 Nm
HWS Complete overview
Further information to the product: Technical Support
Close window
top
Gripper Change System
GWS
Gripper Change System Type GWS, pneumatic
CAD
Your benefits
Positive locking safety device via built-in spring in case of power loss
Automatic gripper or tool changer
Very compact
Low weight due to the use of high tensile aluminum
Up to eight internal air-ports
High payload and moments due to the use of steel components for force transmission
Integrated plug connectors for energy transmission up to 380V, 25A
Catalog Pages
Type
Max. payload
Max. moment load
GWS-064
60 kg
75 Nm
GWS-080
86 kg
100 Nm
GWS-125
170 kg
400 Nm
GWS Complete overview
Operating Manual
GWK
GWA
GWM-S
Further information to the product: Technical Support
Close window
top
Quick-Change System
SWS-I
SWS-I quick-change system with integrated valve technology
CAD
Benefits
Six integrated 3/2-way clamp-in valves eliminate entire valve terminals and the installation of bundled cables and wires
Gripper modules and other tools can be controlled easily and with very little commissioning effort via the integrated valves
Small, lightweight and compact module with extremely strong self-locking ball
Catalog Pages
Type
Max. payload
Max. moment load
SWS-I 011
16 kg
34 Nm
Operating Manual
SWS-I
Further information to the product: Technical Support
Close window
DWS
Rotary change system
CAD
Your benefits
Rotary feed-through and changeover functions in one unit
Six integrated 3/2-way screw-in valves make complete valve manifolds and the laying of cable and line bundles unnecessary
Assembly on flange pattern according to ISO 9409
Prevents the energy supply lines from tangled when the 6th axis turns
No external cables or hoses
Pneumatic/electrical feed-through: 1 x air up to 6 bar and 14 x electrical
Catalog Pages
Type
max. Handhabungsgewicht
Energy transmission
suitable for
Air
Electric
DWS-011-031
16 kg
1
14
ISO 9409-1-A ISO 9409-1-A 31.5
DWS-011-040
16 kg
1
14
ISO 9409-1-A ISO 9409-1-A 40
DWS-011-050
16 kg
1
14
ISO 9409-1-A ISO 9409-1-A 50
Operating Manual
SWS-I
DDF-V
Further information to the product: Technical Support
Close window
SWS
Gripper Change System Type SWS, pneumatic
CAD
Your benefits
Application: whenever short changing times between handling unit and tool (Gripper, welding gun) are required
Compact design in the body integrated drive
Very low weight due to the use of high tensile aluminum
High durability as functional parts are made of hardened steel
Feed-through of liquids is possible with self-sealing ports
Multiple air feed-through possibilities
Complete series with nine sizes
Start animation
(12.2 MB)
Catalog Pages
Type
Max. payload
Max. moment load
SWS-005
8 kg
13 Nm
SWS-011
16 kg
25 Nm
SWS-020
25 kg
58 Nm
SWS-021
25 kg
58 Nm
SWS-040
50 kg
160 Nm
SWS-041
50 kg
160 Nm
SWS-060
75 kg
200 Nm
SWS-071
79 kg
395 Nm
SWS-110
150 kg
784 Nm
SWS-150
200 kg
1000 Nm
SWS-300
455 kg
2800 Nm
SWS Complete overview
SWS Electro option
SWM Piston stroke control
SWM Tool Stand
Operating Manual
SWS
Further information to the product: Technical Support
Close window
SWS-L
Quick-change system with high load capacity
CAD
Benefits
Complete series in 11 sizes for optimum size selection and a broad range of applications
Robust wedge-hook kinematics for secure connection between gripper changing head and gripper changing adapter
Integrated drive in housing for compact dimensions and low interfering contours
All functional components are made of hardened steel for high load bearing capacity of the changing system
Broad assortment of cable connectors for universal power transmission capabilities
Integrated air feed-through for reliable power supply of the handling modules and tools
Transmission capabilities for fluid media with self-sealing couplings are possible
Start animation
(6.1 MB)
Catalog Pages
Type
Max. payload
Max. moment load
SWS-L 210
225 kg
2700 Nm
SWS-L 310
500 kg
3870 Nm
SWS-L 510
700 kg
4680 Nm
SWS-L 602
1130 kg
13750 Nm
SWS-L 1210
NEW
1200 kg
5400 Nm
SWS-L Complete overview
Options for SWS-L 210, 310, 510 and 1210
Operating Manual
SWS-L
Further information to the product: Technical Support
Close window
top
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG