SCHUNK GmbH & Co. KG Spann- und Greiftechnik
Company
News
Products
Service
Contact
Toolholding Systems
TENDO Hydraulic Expansion Toolholder
TRIBOS Polygonal Clamping
SINO Universal Toolholder
CELSIO Heatshrink Technology
ACURO - Balancing System
Tool Grinding
Toolholders for turning/milling centers
Special Hydraulic Expansion Technology
FORTIS - Expansion Arbors
Special Toolholders
Home
/
Products
/
Toolholding Systems
/
Quick Finder Toolholders
Quick Finder
Cases of application*
High Speed Cutting
Milling
Drilling
Reaming
Tapping
Heavy duty milling
Finishing
Wood machining
Tool grinding
Light metal cutting
Features*
without clamping device
easy handling
less interfering contours
length adjustment screw
excellent vibration damping
Industries
Mold and die making industry
Automotive manufacturer
Automotive components supplier
General machine-builder
Watch / jewelry industry
Electrical industry
Tool making industry
Tool grinding
Aerospace industry
Wood industry
Clamping range
from:
--
0,25
0,5
3
6
to:
--
6
12
17
20
32
mm
Run-out accuracy
all
< 0,003 mm
> 0,003 mm
Purchase price
all
< 150,- €
> 150,- €
R.P.M.
all
< 55.000 1/min
> 55.000 1/min
The toolholder can be clamped without a clamping device i.e. via a actuation key.
Proportion tool-Ø to the toolholder contour.
With this toolholder an axial or radial length pre-adjustment is possible.
Home
Company
News
Products
Service
Contact
Imprint
Sitemap
© 2010 SCHUNK GmbH & Co. KG