Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Stationary Workholding
KONTEC Mechanical Clamping Systems
MAGNOS Magnetic Clamping Technology
ROTA Power and Manual Chucks
ROTA TPS
ROTA NCK-S plus
ROTA 2BS
ROTA-S plus
Jaw Boxes
VERO-S Quick Change Pallet System
TANDEM Clamping Force Blocks
PLANOS vacuum clamping technology
Tombstone
Home
/
Products
/
Stationary Workholding
/
Quick Finder - ROTA Power and Manual Chucks
Quick Finder - ROTA Power and Manual Chucks
Type of actuation
all
pneumatic
hydraulic
mechanical
Clamping force
all
< 40 kN
40 - 60 kN
60 - 80 kN
80 - 100 kN
> 100 kN
Stroke / Jaw
all
< 4.5 mm
4.5 - 6 mm
6 - 10 mm
> 10 mm
Type of chuck
all
2-Jaw-Chuck
3-Jaw-Chuck
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG