|
The power industry is a historically developed and still rising economic sector. Increasing requirements for environmental protection and innovative methods for generating power make this sector highly dynamic. The priority is on efficient, environmentally safe use of the energy sources. Safety and reliability of the systems are just as important as maximum precision in all details.
In addition to conventional materials, innovative, high-strength materials are also used. Large sizes and extremely harsh environmental conditions place high demands on the components and solutions. In addition, high-precision applications are increasingly being developed, with requirements for maximum accuracy.
SCHUNK's wide-ranging experience benefits customers from the petroleum industry, as well as manufacturers of turbines, photovoltaic modules and wind power plants. The basis for successful cooperation is SCHUNK's high level of competence in research and development, in addition to extensive experience from numerous applications. In this way SCHUNK secures a decisive competitive advantage for its customers.
Industry video (WMV 11.4 MB)
|