|
|
 |
| |
|
|
| |
 |
|
|
|
|
2005 Launch of new developments
|
Market introduction TRIBOS RM and TRIBOS Mini
TRIBOS-RM: compact toolholders, designed for highest spindle torque. It is a winner because of its excellent run-out accuracy, high radial stiffness and excellent vibration dampening.
Product Information
TRIBOS-Mini: The perfect toolholding system for micro cutting with clamping diameters starting at 0.3 mm.
Product Information
Market introduction TENDO with newly defined technology
Further development of TENDO hydraulic expansion toolholders. 30% higher radial stiffness and a higher clamping force.
Product Information
Market introduction of BIG-Capto and TENDOturn- lathe program
Toolholders for lathes:
Modular turning and milling program BIG-Capto:
Flexibility and a high system stiffness at the same time, highly recommended for the new generation of very efficient MTC (lathe-/milling centers).
Market introduction of Tombstones
Available as a cube, single clamping unit, double clamping unit, with grid bores. T-nut or equipped with the UNILOCK-Quick Change Pallet System – manifold versions for clamping and precise machining of your workpieces.
Product Information
Market introduction of Chuck ROTA NCR
The new designed ROTA NCR is characterized by high clamping forces and perfect centering.
Product Information
Market introduction Wireless Sensor Technology RSS
The world premiere in monitoring end positions of gripping modules replaces cables which may break, expensive cable drag chains or cable laying and maximizes the process reliability. Sensor signals can be transferred via radio communication from machines, facilities and handling units – which allow cable routing – safely and maintenance free.
Product Information
MM-Award – Prize for very innovative solutions at the EMO – for SCHUNK
SCHUNK received the desirable award of the technical magazine MaschinenMarkt in the category tool- and toolholding systems for a gripper with tool interface and wireless sensor technology RSS.
SCHUNK Magnetic clamping technology MAGNOS
After the acquisition of the Italian company MAG Systems, located near Milan, SCHUNK continues the expansion of its product range of stationary workholding.
Product Information
|
|
|
|