The super slim version of TENDO hydraulic toolholders makes precision machining possible in working areas with limited accessibility. It combines a slim profile design with all the advantages of TENDO hydraulic toolholding technology.
The technology of TENDO designed to benefit lathe applications: TENDOturn delivers maximum vibration dampening leading to considerable improvements in the surface quality of the workpieces. Significant increases in tool life are also common.
The lifting magnets MAGNOS MLH allow an absolutely safe workpiece transportation. High-quality permanent magnets assure in case of flat or round workpieces a constant force of up to 2000 kg at an infinite period of time.
The combination of both systems drastically reduces set-up costs. The advantages: Fast change-over of the magnetic chuck, highest holding forces and a precise positioning.
For highest requirements on the lathe: The serrated guidance, integrated centrifugal force compensation for high RPM, modular designed protection sleeves. All this ensures a flexible and economic use of the chuck.
The philosophy. “from a single module to a complex robot structure” forms the basis of the concepts for everyday work and efficiency in industrial and assistance robotics. With the compact and flexibly combinable PowerCube Swivel Units PR, PW and PRL, the light-weighted arm LWA 3 and the mechatronic gripper hands SDH and SAH, SCHUNK is the leader in modular robotics.
The world premier SRU-MD (masterdrive): The best from two actuation worlds combined into one module: A servo electric motor assures highest precision and fast reaction time. At the same time the pneumatic actuation provides a high power density and strong forces. Perfectly adjusted to one another, the dynamics of both drives reduces the swivel time to a minimum.
SCHUNK enlarges its product offering in the domain of linear modules by cooperating with HSB Automation GmbH in Reutlingen (Germany). The electrically driven HSB linear axis can be freely combined among each other and equipped with various guiding systems as well as drive concepts. In connection with its proven gripper and rotary modules, SCHUNK offers a broad spectrum of handling solutions for different industries.
With its sophisticated solutions for assembly automation and the handling of small components, GEMOTEC completes the SCHUNK product offering. Customers of the most different industries have access to a unique product spectrum and business activities as well as future-orientated technology from one source.