|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Bores in press-drawn sections
Use of SINO-T universal chuck SK 40
- Good vibration dampening
- Micro-blowouts on the blade can be prevented. Tools can be reground less often.
- Simple handling
- The innovative expansion technology provides a high degree of reliability against application errors
Speed of 15000 rpm and 3000 mm/min; PCD special progressive dies, tool with three stages (Ø 25.0 mm x Ø 23.0 mm x Ø 14.0 mm)
MATEC 30-L machining centers
Back to overview, to the search results
|
|





|
|