|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
The die-cast blanks are clamped in two clamping set-ups and machined completely.
1. Set-up: - 1 x double bracket, complete (L x W x H = 200 x 500 x 900 mm) - 8 x base rails, type KSM 90 - Top jaws, for clamping 4 workpieces 2. Set-up: - 1 x clamping tower, complete (L x W x H = 350 x 350 x 850 mm) - 16 x base rails, type KSM 90 - Top jaws, for clamping 4 workpieces
- Complete machining of the workpieces in two set-ups - Multiple clamping system, for setting up 4 workpieces
Aluminum die-cast housing (527 x 332 x 49 mm)
MAZAK HC Nexus 5000
Back to overview, to the search results
|
|


|
|