|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Ring clamping, inside and outside. Loading is manual.
- ROTA NCR 1000
- Max. actuating force: 150 kN
- Max. clamping force: 300 kN
- Max. speed/rpm: 600 rpm
- Stroke per jaw: 0.98 in
- Weight: 1250 kg
- Pendulum compensation 6+6 mm
Many different, thin-walled rings can be clamped with low-deformation, quickly and flexibly. O.D. and I.D. clamping are both possible. The roundness is better than clamping in a 3-jaw chuck by about a factor of 8. Thanks to the fast and quick conversion from workpiece to workpiece, the use of inexpensive standard top jaws is possible.
In the case of thin-walled aluminum rings in various dimensions (small batch sizes), the inner and outer contours are each completely turned.
Back to overview, to the search results
|
|


|
|