|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Milling / reworking
TRIBOS-R SK 40 Ø 8 mm Material: Weld metal UTP G2 Tool: Carbide milling cutter, Hommel VHN-TIN coating, twisting angle: 30°, projecting length 25 mm
Cutting data: n = 6300 rpm vf = 39.37 in/min ap = 0.01 in ae = ball cutter Ø 8 mm – 2 teeth max. 120° engagement. Worn drop-forged molds are welded on and finish machined (cavities are machined with a corner tool radius of 4 mm).
Deckel Maho DMU 125 P, n = 18000 rpm
Back to overview, to the search results
|
|

|
|