|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Mold milling Cavities of a drop-forged mold are reworked with a corner radius of 5 mm.
TRIBOS-R SK 40 Ø 0.63 in Material: Weld metal UTP G2 Tool: Carbide milling cutter, Hommel VHN-TIN coating, 3-bladed:
Cutting data: n = 4000 rpm vf = 1500 mm/min ap = 0.01 in ae = Milling cutter, Ø 10 mm-toric design, 3 teeth on tool (10 R3)
Deckel Maho DMU 125 P, n = 18000 rpm
Back to overview, to the search results
|
|

|
|