|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Finish milling with optimum interference contour Free milling for installation part (bearing) in aluminum diecasting housing
TRIBOS-S SPF-S SK 30 Ø 20 mm, SVL –150-20 Ø 10 Material: Aluminum diecasting (housing for covering) Tool: Solid carbide ball cutter, Ø 10, 2-bladed
Resistance against high rpm thanks to light design Increased service life of spindle and tools thanks to the true running and high degree of balance Slimness of toolholder results in good accessibilityFlexible combination thanks to standard products (holder and extension), which results in short procurement times, low price
Cutting data: n = 24000 rpm f = 2000 mm/min ae = 0.2-0.3 mm
KPF 334 R vertical milling machine, nmax. = 24000 rpm
Back to overview, to the search results
|
|

|
|