|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Cutlet racks of up to 6 kg in weight and a diameter variance of up to ø 40 mm should be reliably gripped and placed in a deboning machine.
For handling, two food grippers are used with a connection plate made of stainless steel and specially made gripper fingers. An integrated spring ensures the gripping force is maintained in the event of a power failure. The required end position monitoring is done by integrated magnetic switches.
- Hygienic design in acc. with DIN EN 1672-2
- Food-compatible surface quality (H1-conforming lubricants and use of food-compatible plastics)
- High-quality, corrosion-resistant stainless steel housing (V4A or 1.4571)
- Easy-to-clean design, high-pressure cleaning possible
- Adjustable opening angle from 20° to 180° allows for a versatile application range.
- Power supply via hoseless direct connection for flexible pressure supply in all automation operations.
- Gripping force ensured to prevent food loss when pressure fails.
- Cleaning agent tested by Johnson Diversey, Ecolab, Kärcher
Cutlet racks
Cutlet rack with 13 ribs
Back to overview, to the search results
|
|

|
|