|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Machining of components for hydraulic bicycle brakes. Piston bore holes of various diameters.
Reaming of piston bore holes Ø 10 mm - Ø 20 mm with a blind hole depth of 35 mm with TENDO HSK-A 63 - different clamping diameters with PCD blade.
- Best surface precision
- Maximum precision guarantees maximum safety requirements
- Excellent vibration dampening
- Best concentricity properties 0.003 mm
- Maximum reliable performance
AlMgSi 1 Cast aluminum alloy and die-cast light metals
Reaming of piston bores
Machining speed n = 8000 rpm, Feed rate = 3000 mm/min
Chiron production center FZ 12 W
Back to overview, to the search results
|
|




|
|