|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Machining of plastic for manufacturing a bracket for a special machine. This is used in the cosmetics industry.
Use of TENDO hydraulic expansion toolholders with intermediate sleeves: TENDO SDF-E SK 40 Ø 20 mm + intermediate sleeve GZB-S with peripheral coolant for reducing the diameter from 20 to 16 mm. The tool is a ball cutter made of carbide, Ø 16 mm, projecting length 50 mm, 3 blades.
- Best surface quality
- Quick tool change
- Secure clamping
Bracket for a special machine
Finish milling of plastic
Cutting data: Feed rate fz = 0.1 mm/tooth Feed rate vf = 1800 mm/min Speed n = 600 rpm Cutting speed vc = 300 m/min
Hedelius nmaxmax = 8000 rpm
Back to overview, to the search results
|
|


|
|