|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Milling of a gearbox made of cast iron with spheroidal graphite
Use of BIG Mega New Baby Chuck HSK 63 MEGA 20N-90
- Easy handling
- Several shanks from 2.5 mm to 20.0 mm can be clamped
- Work safety, no slipping possible thanks to roller wrench
Gearbox made of cast iron with spheroidal graphite
Speed: 4,000 rpm, feed rate: 1500 mm/min, clamping diameter 16.0 mm
UCP-600
Back to overview, to the search results
|
|


|
|