|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Rough machining of a free-form surface The surface must be free of chatter marks. Tests with heat shrinking technology and Weldon chucks were negative.
Use of SINO-R universal toolholder HSK-A 63 Ø 20.0 mm
- The surface quality has been drastically improved
- Chip volume extremely satisfactory
- Outstanding holding forces
- Best vibration dampening in connection with high holding torque
With SINO-R interface HSK-A 63 and a clamping diameter of 20 mm, at speeds of 3000 - 4000 rpm, feed rate 0.1/tooth and a chip depth of 2.5 mm, achieves a good surface and considerable chip volume.
INDEX G250 equipped with a main and auxiliary spindle, as well as a milling spindle
Back to overview, to the search results
|
|

|
|