|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Flexibility and precision of the clamping devices was the main focus since clamping devices are used in small-batch production. Complete solution from workpiece clamping on the machine table to tool clamping - all from one source - SCHUNK!
Toolholder from the TOTAL TOOLING range - Tendo, Tribos tool extensions, Celsio heat shrinking technology + Schunk unilock zero-point clamping system, Tandem clamping blocks KSP + Schunk top jaws
The benefit lies in the high concentricity and repeat accuracy of 0.003 mm. Excellent vibration dampening thanks to the hydraulic system, completely maintenance-free thanks to the closed system, simple to operate and diameter reduction. Everything from one source - only one contact person for the customers.
Complex workpieces for the semiconductor industry and the optical industry
Deckel- Maho machine type DMU 70 Evolution with max. 18000 RPM
Back to overview, to the search results
|
|



|
|