|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Rough part clamping, chuck body Loading is manual. Secure set-up thanks to claw jaws. Powerful BITE via three sharp, claw-like rows of teeth. Finish part clamping. Loading is done by automatic gripping of the main spindle. Use of soft top jaws. Thanks to the quick-change system, it is not necessary to unscrew the jaws again.
- ROTA THW 250
- Max. actuating force: 73 kN
- Max. clamping force: 132 kN
- Max. speed/rpm: 4700 rpm
- Stroke per jaw: 0.26 in
- Weight: 88.18 lb
High clamping forces paired with maximum accuracy make it possible to combine rough and finish machining.
Extreme reduction in machine downtime thanks to quick jaw changes. The high repeat clamping accuracy ensures reproducible production results with high finishing precision.
Turning/milling center with main and counter spindles
Back to overview, to the search results
|
|


|
|