|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Bearing rings for drive technology Loading is manual.
- Lathe chuck ROTA-S plus 800
Sealed for vertical use
- Max. torque: 350 Nm
- Max. clamping force: 270 kN
- Stroke per jaw: 0.59 in
- Max. speed/rpm: 1000 rpm
- Weight: 1,025.15 lb
High clamping forces and stable jaws allow a wide variety of workpieces to be securely set up, even when the workpieces are considerably larger than the chuck.
Very low height. Versatile, additional mounting options, such as T-grooves and threaded bores in the center of the chuck. Very good repeat clamping accuracy.
Workpiece: Disc for large wind energy system operators
MAZAK Integrex e 1850V turning/milling center
Back to overview, to the search results
|
|



|
|