|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Clamping of railway wheels in 2 clampings (1st operation: rough part, 2nd operation: premachined). Loading is manual.
- ROTA NCR 1000
- Max. actuating force: 150 kN
- Max. clamping force: 300 kN
- Max. speed/rpm: 600 rpm
- Weight: 1250 kg
By using standard top jaws, the cost for spare parts is low. By initiating the force over 6 clamping areas, the clamping force could be increased. Thus, larger cutting depths and feeds are possible during rough machining. This reduces the run-through times.
Rough and finish machining of railway wheels in both set-ups with high demands on accuracy (roundness).
OKUMA V 100, vertical lathe
Back to overview, to the search results
|
|


|
|