|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Hard milling in high-speed cutting Insert plate for plastic spoon mold
TRIBOS-S SPF-HSK-E 50 Ø 10 mm Material: Hardened steel Tool: 0.8 mm ball cutter, 2-bladed, projecting length: 0.59 in
Suitable for HSC machining thanks to good resistance against high rpm High dimensional accuracy on the workpiece thanks to true running 0.003 mm
Cutting data: n = 24000 rpm vc = 200 m/min vf = 250 mm/min ap = 0.02- 0.1 mm ae = 0.1 mm
Deckel Maho DMU 50 evolution, n = 30000 rpm
Back to overview, to the search results
|
|

|
|