|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Machining of device parts Milling machining during roughing of housing parts
TRIBOS-R HSK-A63 Ø 0.79 in Material: 42CrMo4V annealed to 950 N/mm2 Tool: GARANT, Solid carbide, Ø 20 mm, 4-bladed
Dimensionally accurate machining result thanks to concentricity of 0.003 mm High surface quality, long tool life thanks to vibration-dampened TRIBOS-R mount Process-sure clamping thanks to high clamping forces
Cutting data: n = 1200 rpm f = 600 mm/min ae = 14 mm ap = 10 mm
Back to overview, to the search results
|
|

|
|