|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Electrode milling - Clamping of small diameters Electrode production
TRIBOS chuck SPF-S HSK-E 40 Ø 12 mm with clamped-in TRIBOS extension SVL-100-12 Ø 3 mm Tool: Diamond radius cutter Ø 1 mm, shank Ø 3 mm, milling cutter concentricity under 0.003 mm, control with Heidenhain pushbutton TT120 Test duration: 15 hours Speed: 23000 rpm Feed rate: 2 m/min Material: Graphite
Optimal machining result thanks to excellent concentricity 0.003 mm Process-sure clamping thanks to high clamping forces Optimal workpiece accessibility thanks to slim design
Hermle C800U machining center / Weis spindle n = 36000 rpm
Back to overview, to the search results
|
|

|
|