|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Drilling in aluminum Drilling of mounting holes for swivel bearings
TRIBOS special extension SVL-285-35 Ø 12 mmMaterial: SP 21411-01 (aluminum)Tool: Bilz PRE 14120 Ø 12, 3-bladed carbide drill with double tip
Good tool accessibility thanks to slim, extra-long extension High machining quality thanks to good degree of true running
n = 1000 rpm vf = 100 mm/min vc = 38 m/min
Hitachi H5 500, spindle speed: nmax. = 12000 rpm
Back to overview, to the search results
|
|

|
|