|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Various BiFi salami sausages (all the same kind, but not ordered) are conveyed on a feeding belt to the packaging station. The salami sausages are to be removed from this feeding belt and placed on the prepared packaging foil.
A robot control unit determines the gripping position of the sausages using a camera system. The grippers with stroke units are moved down, one after the other, and grip the sausages. Afterwards, 3 sausages are deposited simultaneously and parallel on the packaging foil.
- Thanks to the angular gripping principle, the sausage positions are centered.
- Sausages don't have to be pre-sorted or put in magazines.
- Highly reliable performance, even at 10 g's.
- Suitable design for foodstuffs thanks to H1-compatible greases and food-compatible materials.
- Due to the lightweight design and very fast closing times (20 ms), a throughput of 600 mini-sausages per minute is possible.
- 0Also conceivable for other packaging applications, e.g. inserting 1.5 V batteries in blister packages.
Salami sausages
BiFi-salami (Type: Mini, Classic, Maxi, Pepperoni, Beer salami)
ABB Flex picker
Back to overview, to the search results
|
|

|
|