|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Motor blocks are to be automatically de-palleted with a gripper unit.
The swivel gripping unit suspended on a portal with the Z axis grips two motor blocks simultaneously from a pallet. Swivels by 90° to the right and places the motor blocks on a conveyor belt. The gripper position is queried via four proximity switches which are arranged above a distributor. The cables for the proximity switches and air supply are fed through the swivel units here.
- Optimized cycle time thanks to two work steps in one unit.
- Robust unit for moving heavy loads
Motor block
Motor blocks
Back to overview, to the search results
|
|

|
|