|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Cylinder heads fixed to a workpiece carrier are to be horizontally inserted in a clamping device. A stroke of 342 mm is required, as well as a handleable weight of 95 kg.
When fetching the cylinder head from the workpiece carrier, the compensation unit is held still and the workpiece is gripped. The compensation unit is eccentrically locked. The workpiece is turned by a crankshaft by 90° and placed in the clamping device horizontally with the stored position.
- Large stroke for gripping four different types of cylinder heads
- Compact crankshaft for small interference contours and use under cramped spatial conditions
- No additional controls and regulators necessary thanks to the integration in the existing control concept of the robot.
Cylinder heads
Cylinder heads
Back to overview, to the search results
|
|


|
|