|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Conception of a gripper unit for taking up cheese wheels and for inserting them in packaging. Minimum set-up times are required. The units should handle 5 tons per hour.
Based on a 4x gripping system with customized, modified tight angular grippers. Swivel units position the cheese wheels exactly. A quick-change system developed by SCHUNK ensures set-up-time-optimized cleaning of the entire unit.
- Hygienic design in acc. with DIN EN 1672-2
- Hygienic and easy-to-clean surface design
- Easy-to-clean gap widths at the connection of the gripper components
- Use of branch-specific materials
Cheese
Cheese wheel ø 120 mm
Back to overview, to the search results
|
|



|
|